Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 4A, C curve, 15000A (IEC/EN 60898-1), 100kA (IEC/EN 60947-2)
SKU :
A9F94304
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
A9F94304
Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 4A, C curve, 15000A (IEC/EN 60898-1), 100kA (IEC/EN 60947-2)
Further Offers for this product:
Store Pickup option available on checkout.
Excl. Tax
Free Shipping
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Store Pickup option available on checkout.
No sellers found for this product.
SGDÂ 217.90
Excl. Tax
To View the best prices please Sign in / Register.
Estimated delivery:
Backorder
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Estimated delivery:
Out of stock
Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 4A, C curve, 15000A (IEC/EN 60898-1), 100kA (IEC/EN 60947-2)
SGDÂ 217.90
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Part Number | A9F94304 |
|---|---|
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Miniature Circuit-Breaker |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Part Number | A9F94304 |
|---|---|
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Miniature Circuit-Breaker |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account