![Miniature circuit breaker (MCB), Acti9 iC60L, 1P, 2A, C curve, 15000A (IEC/EN 60898-1), 100kA (IEC/EN 60947-2) main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9f94102_2.jpg)
Miniature circuit breaker (MCB), Acti9 iC60L, 1P, 2A, C curve, 15000A (IEC/EN 60898-1), 100kA (IEC/EN 60947-2)
Excl. Tax
Excl. Tax
All Sellers
![Miniature circuit breaker (MCB), Acti9 iC60L, 1P, 2A, C curve, 15000A (IEC/EN 60898-1), 100kA (IEC/EN 60947-2)](https://shop-sg.se.com/media/catalog/product/a/9/a9f94102_2.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Miniature circuit breaker (MCB), Acti9 iC60L, 1P, 2A, C curve, 15000A (IEC/EN 60898-1), 100kA (IEC/EN 60947-2)
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | A9F94102 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Miniature Circuit-Breaker |