calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
Miniature circuit breaker (MCB), Acti9 iC60H, 4P, 25A, D curve, 10000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Range | ACTI9 |
|---|---|
| Product name | ACTI9 IC60 |
| Product or component type | MINIATURE CIRCUIT-BREAKER |
| Device short name | iC60H |
| Device application | DISTRIBUTION |
| Poles description | 4P |
| Number of protected poles | 4 |
| [In] rated current | 25 A |
| Network type | DCAC |
| Trip unit technology | THERMAL-MAGNETIC |
| Curve code | D |
| Utilisation category | CATEGORY A CONFORMING TO EN/IEC 60947-2 |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60947-2YES CONFORMING TO EN/IEC 60898-1 |
| Standards | EN/IEC 60947-2EN/IEC 60898-1 |
| Network frequency | 50/60 HZ |
| [Ue] rated operational voltage | 12...133 V AC 50/60 HZ220...240 V AC 50/60 HZ380...415 V AC 50/60 HZ440 V AC 50/60 HZ |
| Magnetic tripping limit | 12 X IN +/- 20 % |
| Breaking capacity | 42 KA ICU AT 12...133 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-230 KA ICU AT 220...240 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-215 KA ICU AT 380...415 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-210 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-215 KA ICU AT |
| Limitation class | 3 CONFORMING TO EN/IEC 60898-1 |
| [Ui] rated insulation voltage | 500 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO EN/IEC 60947-2 |
| Contact position indicator | YES |
| Control type | TOGGLE |
| Local signalling | TRIP INDICATOR |
| Mounting mode | FIXED |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | TOP OR BOTTOM: YES |
| Connection pitch | 18 MM BETWEEN PHASES |
| 9 mm pitches | 8 |
| Height | 85 MM |
| Width | 72 MM |
| Depth | 78.5 MM |
| Net weight | 0.5 KG |
| Colour | WHITE |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 10000 CYCLES |
| Connections - terminals | SINGLE TERMINAL (TOP OR BOTTOM) 1…25 MM² RIGIDSINGLE TERMINAL (TOP OR BOTTOM) 1…16 MM² FLEXIBLE |
| Wire stripping length | 14 MM FOR TOP OR BOTTOM CONNECTION |
| Tightening torque | 2 N.M TOP OR BOTTOM |
| Earth-leakage protection | SEPARATE BLOCK |
| Pollution degree | 3 CONFORMING TO EN/IEC 60947-2 |
| Overvoltage category | IV |
| Tropicalisation | 2 CONFORMING TO IEC 60068-1 |
| Relative humidity | 95 % AT 55 °C |
| Operating altitude | 0...2000 M |
| Ambient air temperature for operation | -35…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.500 CM |
| Package 1 Width | 7.200 CM |
| Package 1 Length | 9.500 CM |
| Package 1 Weight | 461.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 3 |
| Package 2 Height | 8.000 CM |
| Package 2 Width | 9.800 CM |
| Package 2 Length | 22.500 CM |
| Package 2 Weight | 1.436 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 33 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 16.344 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 54 |
| Total lifecycle Carbon footprint | 53 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.0512897394720264 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.06064757111085399 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.04021585421935209 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 48.472500000000004 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 48 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.2714274690426346 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 26ff71d1-98cf-4280-8725-455b9a6b2fb9 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Range | ACTI9 |
|---|---|
| Product name | ACTI9 IC60 |
| Product or component type | MINIATURE CIRCUIT-BREAKER |
| Device short name | iC60H |
| Device application | DISTRIBUTION |
| Poles description | 4P |
| Number of protected poles | 4 |
| [In] rated current | 25 A |
| Network type | DCAC |
| Trip unit technology | THERMAL-MAGNETIC |
| Curve code | D |
| Utilisation category | CATEGORY A CONFORMING TO EN/IEC 60947-2 |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60947-2YES CONFORMING TO EN/IEC 60898-1 |
| Standards | EN/IEC 60947-2EN/IEC 60898-1 |
| Network frequency | 50/60 HZ |
| [Ue] rated operational voltage | 12...133 V AC 50/60 HZ220...240 V AC 50/60 HZ380...415 V AC 50/60 HZ440 V AC 50/60 HZ |
| Magnetic tripping limit | 12 X IN +/- 20 % |
| Breaking capacity | 42 KA ICU AT 12...133 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-230 KA ICU AT 220...240 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-215 KA ICU AT 380...415 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-210 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-215 KA ICU AT |
| Limitation class | 3 CONFORMING TO EN/IEC 60898-1 |
| [Ui] rated insulation voltage | 500 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO EN/IEC 60947-2 |
| Contact position indicator | YES |
| Control type | TOGGLE |
| Local signalling | TRIP INDICATOR |
| Mounting mode | FIXED |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | TOP OR BOTTOM: YES |
| Connection pitch | 18 MM BETWEEN PHASES |
| 9 mm pitches | 8 |
| Height | 85 MM |
| Width | 72 MM |
| Depth | 78.5 MM |
| Net weight | 0.5 KG |
| Colour | WHITE |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 10000 CYCLES |
| Connections - terminals | SINGLE TERMINAL (TOP OR BOTTOM) 1…25 MM² RIGIDSINGLE TERMINAL (TOP OR BOTTOM) 1…16 MM² FLEXIBLE |
| Wire stripping length | 14 MM FOR TOP OR BOTTOM CONNECTION |
| Tightening torque | 2 N.M TOP OR BOTTOM |
| Earth-leakage protection | SEPARATE BLOCK |
| Pollution degree | 3 CONFORMING TO EN/IEC 60947-2 |
| Overvoltage category | IV |
| Tropicalisation | 2 CONFORMING TO IEC 60068-1 |
| Relative humidity | 95 % AT 55 °C |
| Operating altitude | 0...2000 M |
| Ambient air temperature for operation | -35…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.500 CM |
| Package 1 Width | 7.200 CM |
| Package 1 Length | 9.500 CM |
| Package 1 Weight | 461.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 3 |
| Package 2 Height | 8.000 CM |
| Package 2 Width | 9.800 CM |
| Package 2 Length | 22.500 CM |
| Package 2 Weight | 1.436 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 33 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 16.344 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 54 |
| Total lifecycle Carbon footprint | 53 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.0512897394720264 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.06064757111085399 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.04021585421935209 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 48.472500000000004 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 48 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.2714274690426346 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 26ff71d1-98cf-4280-8725-455b9a6b2fb9 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |