A9F83163

Miniature circuit breaker (MCB), Acti9 iC60H, 1P, 63A, B curve, 10000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)

1/1
A9F83163

Miniature circuit breaker (MCB), Acti9 iC60H, 1P, 63A, B curve, 10000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)

In stock
Commercial Reference
A9F83163
SGD 38.90
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Miniature circuit breaker (MCB), Acti9 iC60H, 1P, 63A, B curve, 10000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)

SGD 38.90

Product Documents

Description

This Acti9 iC60H is a multistandard low voltage miniature circuit breaker (MCB) with double tunnel terminals. It is a 1P circuit breaker with 1 protected pole, 63A rated current and B tripping curve. The rated short circuit breaking capacity goes up to 15kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 10000A at 230VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuit against short circuit and overload current. Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit. Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. The product can be clipped on a DIN rail. Its width is 2 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 85mm x (D) 78.5mm. The weight is 0.215kg. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 85°C.

Product details

  • Part Number
    A9F83163
  • Green Premium Label
    No
  • Country of Origin
    France
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Miniature circuit breaker (MCB), Acti9 iC60H, 1P, 63A, B curve, 10000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)
Your Rating

* Required Field