
calcActive())">
PowerLogic Split Core Current Transformer - Type HG, for cable - 0500A / 5A
METSECT5HG050
SGDÂ 621.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

METSECT5HG050
PowerLogic Split Core Current Transformer - Type HG, for cable - 0500A / 5A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PowerLogic Split Core Current Transformer - Type HG, for cable - 0500A / 5A
SGDÂ 621.00
Description
This current transformer, standard for cable, has a line rated current of 500 A and a secondary current rating of 5 A.This current transformer allow a maximum cable outer diameter of 32.5 mm.Burden and accuracy class as follows: class 1 maximum power: 5 VA.
Product Details
Activity | DPLVP |
---|---|
Part Number | METSECT5HG050 |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Current Transformer |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account