calcPageSize())"
                />
                
                     calcActive())">
            
                
                
                
            
        
    PowerLogic Split Core Current Transformer - Type GD, for bar - 0500A / 5A
            
                METSECT5GD050            
        
                
                
                
                        SGD 478.30                    
                
                
                
            
        Excl. Tax
        
        
            To View the best prices please             Sign in / Register.            
        
    
    
        Loading...    
All Sellers
            
                    METSECT5GD050                
                
                
                    PowerLogic Split Core Current Transformer - Type GD, for bar - 0500A / 5A                
                
                
            | Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
| 
                                
                                
                                    
                                
                                
                                    
                                
                                 
                                    
                                        View Seller Profile                                    
                                    
     
                            
            
            B2B Network
         
     | 
                            
                                 | 
                            
                                
 
    
        Shipping Cost    
     
                            Free Shipping 
        
     | 
                            
No sellers found for this product.
                                Out of stock                            
                        
                                    PowerLogic Split Core Current Transformer - Type GD, for bar - 0500A / 5A
                
                
                        SGD 478.30                    
                
                
                
            
        Description
    This current transformer, standard for busbar, has a line rated current of 500 A and a secondary current rating of 5 A.This current transformer do have a 55 mm x 85 mm opening.Compatible with a single output for bar: 50 mm x 80 mm.Burden and accuracy class as follows: class 0.5 maximum power: 2.5 VA.
                Product Details
| Activity | DPLVP | 
|---|---|
| Part Number | METSECT5GD050 | 
| Green Premium Label | No | 
| Country of Origin | Singapore | 
| Show Accessory | No | 
| Product Type | Current Transformer | 
| tax text on product card | Excl. GST | 
Seller Information
Documents
Extended Warranty
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account