Manual overload reset push button, Harmony XB5, blue flush, 22mm, for 17...120 mm actuation distance

XB5AA861
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

range of product:Harmony XB5 - product or component type:Manual overload reset push-button - device short name:XB5 - bezel material:Dark grey plastic - fixing collar material:Plastic - head type:Standard - mounting diameter:22 mm - shape of signaling unit head:Round - operator profile:Blue flush, unmarked - activating distance:17…120 mm - device presentation:Complete product

Product Details

Activity IDSIG
Part Number XB5AA861
Green Premium Label No
Country of Origin France
Product Type Manual Overload Reset Push Button
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Manual overload reset push button, Harmony XB5, blue flush, 22mm, for 17...120 mm actuation distance
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Harmony XB5, Illuminated buzzer, plastic, red, Ø22, continuous or intermittent tone, 24 V AC/DC
XB5KS2B4
SGD 130.40
Schneider Electric Harmony XB4 XB5 Block, 1 NO, Screw-clamp terminals
ZBE101
Harmony XB5, Body/fixing collar for electrical block, plastic
ZB5AZ009
SGD 3.00