Manual overload reset push button, Harmony XB4, blue flush, 22mm, for 30...130 mm actuation distance

XB4BA961
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

range of product:Harmony XB4 - product or component type:Manual overload reset push-button - device short name:XB4 - bezel material:Chromium plated metal - fixing collar material:Zamak - head type:Standard - mounting diameter:22 mm - operator profile:Blue flush, unmarked - activating distance:30…130 mm

Product Details

Part Number XB4BA961
Green Premium Label No
Country of Origin France
Product Type Manual Overload Reset Push Button

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Manual overload reset push button, Harmony XB4, blue flush, 22mm, for 30...130 mm actuation distance
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.