LX1D6M7

TeSys Deca, Contactor Coil, LX1D6, 220V AC 50/60Hz for 80 and 95A Contactor

1/1
LX1D6M7

TeSys Deca, Contactor Coil, LX1D6, 220V AC 50/60Hz for 80 and 95A Contactor

In stock
Commercial Reference
LX1D6M7
SGD 119.40
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

TeSys Deca, Contactor Coil, LX1D6, 220V AC 50/60Hz for 80 and 95A Contactor

SGD 119.40

Product Documents

Product details

  • Activity
    PPCTR
  • Part Number
    LX1D6M7
  • Green Premium Label
    No
  • Show Accessory
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:TeSys Deca, Contactor Coil, LX1D6, 220V AC 50/60Hz for 80 and 95A Contactor
Your Rating

* Required Field