TeSys LT3, Thermistor Protection units, 250VAC 50/60Hz, 115/230VAC 50/60Hz, 1NO+1NC, Automatic Reset

LT3SA00M
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys LT3 thermistor protection unit for use with PTC probes, with automatic reset and fault indicator on front, dual voltage supply 115 or 230V AC 50/60Hz.To be used with a combination of PTC probes impedance lower than 1500 Ohm at 25C, the trip impedance zone is 2700-3100 Ohm, the automatic reset impedance zone is 1500-1650 Ohm.It provides 2 auxiliary contacts 1NO+1NC for fault signaling.DIN rail mounting, connections by cage terminals.PTC thermistor probes DA1TT, DA1TS available (to be ordered separately).Multi-standards certified (IEC, UL, CSA), Green Premium compliant (RoHs/Reach).

Product Details

Activity PPCTR
Part Number LT3SA00M
Green Premium Label No
Show Accessory No
Product Type Thermistor Protection Units

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: TeSys LT3, Thermistor Protection units, 250VAC 50/60Hz, 115/230VAC 50/60Hz, 1NO+1NC, Automatic Reset
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.