TeSys Deca, Thermal Overload Relay, 690VAC, 48 to 65A, 1NO+1NC, class 10A, EverLink BTR screw

LRD365
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys LRD thermal overload relay, 65A/690V, thermal setting range 48-65A, tripping class 10A, for protection of 3-phase motors 30kW@400V.Differential device with phase failure (loss).It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling.Settings are protected by a transparent cover lockable by sealing.Connection by EverLink BTR screw terminals , it connects directly to the bottom terminals of 3-pole contactors LC1D40A-D80A.Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD96560 (to be ordered separately).Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHs/Reach).

Product Details

Activity PPCTR
Part Number LRD365
Green Premium Label No
Country of Origin France
Show Accessory No
Product Type Thermal Overload Relays

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys Deca, Thermal Overload Relay, 690VAC, 48 to 65A, 1NO+1NC, class 10A, EverLink BTR screw
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.