LRD21L
TeSys Deca, Thermal Overload Relay, 690VAC, 12 to 18A, 1NO+1NC, class 20, for D18 to D38, Screw Clamp
LRD21L
TeSys Deca, Thermal Overload Relay, 690VAC, 12 to 18A, 1NO+1NC, class 20, for D18 to D38, Screw Clamp
In stock
Commercial Reference
LRD21L
SGD 181.90
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
TeSys Deca, Thermal Overload Relay, 690VAC, 12 to 18A, 1NO+1NC, class 20, for D18 to D38, Screw Clamp
SGD 181.90
Product Documents
Description
TeSys LRD thermal overload relay, 18A/690V, thermal setting range 12-18A, tripping class 20, for protection of 3-phase motors 7.5kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D18-D38. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD7B205 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).
Product details
-
ActivityPPCTR
-
Part NumberLRD21L
-
Green Premium LabelNo
-
Country of OriginThailand
-
Show AccessoryNo
more specification
less specification