LRD10
TeSys Deca, Thermal Overload Relay, 690VAC, 3P, 4 to 6A, 1NO+1NC, Class 10A, Screw Clamp
LRD10
TeSys Deca, Thermal Overload Relay, 690VAC, 3P, 4 to 6A, 1NO+1NC, Class 10A, Screw Clamp
In stock
Commercial Reference
LRD10
SGD 46.10
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
TeSys Deca, Thermal Overload Relay, 690VAC, 3P, 4 to 6A, 1NO+1NC, Class 10A, Screw Clamp
SGD 46.10
Product Documents
Description
TeSys LRD thermal overload relay, 6A/690V, thermal setting range 4-6A, tripping class 10A, for protection of 3-phase motors 2.2kW@400V.Differential device with phase failure (loss).It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling.Settings are protected by a transparent cover lockable by sealing.Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D09-D38.Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD7B106 (to be ordered separately).Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).
Product details
-
ActivityPPCTR
-
Part NumberLRD10
-
Green Premium LabelNo
-
Country of OriginThailand
-
Show AccessoryNo
more specification
less specification