5 Items

Sort By arrow-down
Advanced control unit, TeSys Ultra, 3P, 0.15 to 0.6A, 690VAC, protection & diagnostic, class 10, 110 to 240VAC/DC coil
LUCBX6FU
SGD 271.10
Advanced control unit, TeSys Ultra, 3P, 0.35 to 1.4A, 690VAC, protection & diagnostic, class 10, 110 to 240VAC/DC coil
LUCB1XFU
SGD 267.20
Advanced control unit, TeSys Ultra, 3P, 4.5 to 18A, 690VAC, protection & diagnostic, class 10, 110 to 240VAC/DC coil
LUCB18FU
SGD 279.50
Advanced control unit, TeSys Ultra, 3P, 3 to 12A, 690VAC, protection & diagnostic, class 10, 110 to 240VAC/DC coil
LUCB12FU
SGD 266.00
Advanced control unit, TeSys Ultra, 3P, 1.25 to 5A, 690VAC, protection & diagnostic, class 10, 110 to 240VAC/DC coil
LUCB05FU
SGD 240.70