
calcActive())">
logic controller, Modicon M262, 3ns per instruction, Ethernet
TM262L20MESE8T
SGDÂ 4,582.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TM262L20MESE8T
logic controller, Modicon M262, 3ns per instruction, Ethernet
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
logic controller, Modicon M262, 3ns per instruction, Ethernet
SGDÂ 4,582.00
Description
Modicon M262 logic/motion controllers are designed for performance-demanding machines, IIoT-ready and combine logic, motion and safety control applications. TM262L20MESE8T is specialized in the logic control of 4 fast digital inputs and 4Â fast digital ouputs. It controls motion with independant axis in EtherNet/IP. This logic controller embeds two Ethernet-based networks (EtherNet/IP, Modbus/TCP), one serial port (Modbus, ASCII, Machine Expert protocols). Modicon M262 are logic/motion controllers with embedded cloud connectivity, figuring cybersecurity capabilities, supporting monitoring, analytics and predictive maintenance. It is powered with a non-isolated 24V DC power supply, has a built-in overload protection, embeds a dual-core processor, reaches a 5ns/instruction performance. This logic controller has one communication bus (Ethernet, CANopen), one IO bus, one IO port. It measures 125mm width, 90mm depth, and 100 mm height. It weighs 0.665kg. This controller is designed for machinery requiring integrated IIoT connectivity or encrypted communication. Certified with CE, cULus HazLoc, RCM, EAC, Achilles L2, EU RO Mutual, Conform to UL 61010-1/-2-201, CSAC22.2 No. 61010-1/-2-201, ANSI/ISA 12-12-01, EN 61131-2. This controller is compatible with TMS CANopen smart communication module, Modicon TM3 IO expansion modules, and configured by EcoStruxure Machine Expert. Modicon M262 logic controller installs on 35mm DIN rail with Clip-on locks. Modicon M262 logic/motion controllers are the IIoT-ready controllers for performance machines. Modicon M262 logic/motion controllers embed Industrial Internet of Things (IIoT) protocols and encryption to provide direct cloud connectivity & digital services.
Product Details
Part Number | TM262L20MESE8T |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Logic Controller |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account