Locking clip, Acti9, set of 10, for iC60 and iC40
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Locking clip, Acti9, set of 10, for iC60 and iC40
- Description
- Specifications
- Environmental Data
- Reviews
Description
Overview
| Breaking Capacity | 25kA |
|---|---|
| range of product | ACTI9 |
| Product or component type | LOCKING CLIP |
| Accessory / separate part category | LOCKING ACCESSORY |
| Quantity per set | SET OF 10 |
| Colour | YELLOW |
| Range compatibility | ACTI9 - IC60 ACTI9 - IC40 - |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.000 CM |
| Package 1 Width | 6.500 CM |
| Package 1 Length | 7.500 CM |
| Package 1 Weight | 22.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 8.300 CM |
| Package 2 Width | 9.400 CM |
| Package 2 Length | 22.700 CM |
| Package 2 Weight | 290.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 120 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 3.875 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| End of life manual availability | No need of specific recycling operations |
| SCIP Number | C557a0f5-a293-4612-ad7f-34446633f492 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
Overview
| Breaking Capacity | 25kA |
|---|---|
| range of product | ACTI9 |
| Product or component type | LOCKING CLIP |
| Accessory / separate part category | LOCKING ACCESSORY |
| Quantity per set | SET OF 10 |
| Colour | YELLOW |
| Range compatibility | ACTI9 - IC60 ACTI9 - IC40 - |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.000 CM |
| Package 1 Width | 6.500 CM |
| Package 1 Length | 7.500 CM |
| Package 1 Weight | 22.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 8.300 CM |
| Package 2 Width | 9.400 CM |
| Package 2 Length | 22.700 CM |
| Package 2 Weight | 290.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 120 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 3.875 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| End of life manual availability | No need of specific recycling operations |
| SCIP Number | C557a0f5-a293-4612-ad7f-34446633f492 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |