ZCKD05

Limit switch head, Limit switches XC Standard, ZCKD, without lever spring return left and or right actuation

1/1
ZCKD05

Limit switch head, Limit switches XC Standard, ZCKD, without lever spring return left and or right actuation

In stock
Commercial Reference
ZCKD05
SGD 41.70
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Limit switch head, Limit switches XC Standard, ZCKD, without lever spring return left and or right actuation

SGD 41.70

Product Documents

Description

  • ZC products are part of the XC standard range, an offer of limit switches.
  • The ZCKD05 is a limit switch head compatible with the ranges XCKL, XCKM, and XCKS.
  • This limit switch rotary head is actuated from left and/or right (clockwise and/or counterclockwise) and does not have an operating lever spring return.
  • This limit switch head is made of plastic.
  • This product can be used to assemble a limit switch adapted to your needs or used as a spare part.
  • The ZC range makes the XC limit switches modular by giving you the possibility to assemble the product that best suits your needs.

Product details

  • Activity
    IDSEN
  • Part Number
    ZCKD05
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Limit switch head, Limit switches XC Standard, ZCKD, without lever spring return left and or right actuation
Your Rating

* Required Field