Light block with body fixing collar, Harmony XB5, plastic, with BA9s bulb, 230…240V AC
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Light block with body fixing collar, Harmony XB5, plastic, with BA9s bulb, 230…240V AC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB5 |
| Product or component type | COMPLETE BODY/LIGHT BLOCK ASSEMBLY |
| Device short name | ZB5 |
| Fixing collar material | PLASTIC |
| Sale per indivisible quantity | 1 |
| Connections - terminals | SCREW CLAMP TERMINALS, = 1 X 0.22 MM² WITHOUT CABLE END CONFORMING TO IEC 60947-1 |
| Light source | INCANDESCENT |
| Bulb base | BA 9S |
| Light block supply | VIA INTEGRAL TRANSFORMER 1.2 VA 6 V |
| CAD overall width | 30 MM |
| CAD overall height | 42 MM |
| CAD overall depth | 55 MM |
| Terminals description ISO n°1 | (X1-X2)PL |
| Product weight | 0.099 KG |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| Signalling type | STEADY |
| [Us] rated supply voltage | 230...240 V AC AT 50/60 HZ |
| Mounting of block | FRONT MOUNTING |
| Electrical composition code | P4M9 |
| Device presentation | BASIC SUB-ASSEMBLIES |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…55 °C |
| Electrical shock protection class | CLASS II CONFORMING TO IEC 60536 |
| Standards | UL 508CSA C22.2 NO 14IEC 60947-5-1JIS C8201-5-1IEC 60947-1IEC 60947-5-4JIS C8201-1 |
| Product certifications | CSADNVBVLROS (Lloyds register of shipping)UL listed |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.500 CM |
| Package 1 Width | 5.700 CM |
| Package 1 Length | 9.300 CM |
| Package 1 Weight | 97.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 50 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 5.183 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 22 |
| Total lifecycle Carbon footprint | 33 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.74011 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0126843667 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0376925833 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 32.0798122066 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 32 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1682761389 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| Average percentage of recycled plastic content | 16 % |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB5 |
| Product or component type | COMPLETE BODY/LIGHT BLOCK ASSEMBLY |
| Device short name | ZB5 |
| Fixing collar material | PLASTIC |
| Sale per indivisible quantity | 1 |
| Connections - terminals | SCREW CLAMP TERMINALS, = 1 X 0.22 MM² WITHOUT CABLE END CONFORMING TO IEC 60947-1 |
| Light source | INCANDESCENT |
| Bulb base | BA 9S |
| Light block supply | VIA INTEGRAL TRANSFORMER 1.2 VA 6 V |
| CAD overall width | 30 MM |
| CAD overall height | 42 MM |
| CAD overall depth | 55 MM |
| Terminals description ISO n°1 | (X1-X2)PL |
| Product weight | 0.099 KG |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| Signalling type | STEADY |
| [Us] rated supply voltage | 230...240 V AC AT 50/60 HZ |
| Mounting of block | FRONT MOUNTING |
| Electrical composition code | P4M9 |
| Device presentation | BASIC SUB-ASSEMBLIES |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…55 °C |
| Electrical shock protection class | CLASS II CONFORMING TO IEC 60536 |
| Standards | UL 508CSA C22.2 NO 14IEC 60947-5-1JIS C8201-5-1IEC 60947-1IEC 60947-5-4JIS C8201-1 |
| Product certifications | CSADNVBVLROS (Lloyds register of shipping)UL listed |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.500 CM |
| Package 1 Width | 5.700 CM |
| Package 1 Length | 9.300 CM |
| Package 1 Weight | 97.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 50 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 5.183 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 22 |
| Total lifecycle Carbon footprint | 33 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.74011 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0126843667 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0376925833 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 32.0798122066 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 32 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1682761389 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| Average percentage of recycled plastic content | 16 % |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |