Light block with body fixing collar, Harmony XB5, plastic, green, integral LED, 24…120V AC DC

ZB5AVBG3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5, light block with body/fixing collar operates with an integral LED. It has a plastic body and is compatible with Harmony XB5 pilot lights. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push-button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.

Product Details

Activity IDSIG
Part Number ZB5AVBG3
Green Premium Label No
Country of Origin Singapore
Product Type Light Block with Body Fixing Collar
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Light block with body fixing collar, Harmony XB5, plastic, green, integral LED, 24…120V AC DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.