ZB5AVB6
Light block with body fixing collar, Harmony XB5, plastic, blue, integral LED, 24V AC DC
ZB5AVB6
Light block with body fixing collar, Harmony XB5, plastic, blue, integral LED, 24V AC DC
Out of stock
Commercial Reference
ZB5AVB6
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Light block with body fixing collar, Harmony XB5, plastic, blue, integral LED, 24V AC DC
Product Documents
Description
This Harmony XB5, light block with body/fixing collar operates with an integral LED. It has a plastic body and is compatible with Harmony XB5 pilot lights. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push-button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.
Product details
-
ActivityIDSIG
-
Part NumberZB5AVB6
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeComplete Body Or Light Block Assembly
-
tax text on product cardExcl. GST
more specification
less specification