ZB4BVBG4
Light block with body fixing collar, Harmony XB4, metal, red, integral LED, 24…120V AC DC
ZB4BVBG4
Light block with body fixing collar, Harmony XB4, metal, red, integral LED, 24…120V AC DC
In stock
Commercial Reference
ZB4BVBG4
SGD 29.20
Excl. GST
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Light block with body fixing collar, Harmony XB4, metal, red, integral LED, 24…120V AC DC
SGD 29.20
Product Documents
Description
This Harmony XB4, light block with body/fixing collar is red, operates with an integral LED. It has a metal body and is compatible with Harmony XB4 pilot lights. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 55°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberZB4BVBG4
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeComplete Body Or Light Block Assembly
-
tax text on product cardExcl. GST
more specification
less specification