![Light block with body fixing collar, Harmony XB4, metal, orange, integral LED, 230…240V AC, 1NO+1NC main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/z/b/zb4bw0m55.jpg)
Light block with body fixing collar, Harmony XB4, metal, orange, integral LED, 230…240V AC, 1NO+1NC
Excl. Tax
Excl. Tax
All Sellers
![Schneider Electric Harmony XB4 Light Block with Body/fixing Collar, 230 to 240 V AC/DC Integral LED, Orange, 1 NO + 1 NC](https://shop-sg.se.com/media/catalog/product/z/b/zb4bw0m55.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Light block with body fixing collar, Harmony XB4, metal, orange, integral LED, 230…240V AC, 1NO+1NC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB4BW0M55 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Light Block with Body Fixing Collar |
tax text on product card | Excl. GST |