ZB4BW0G35

Light block with body fixing collar, Harmony XB4, metal, green, integral LED, 110...120V AC, 1NO+1NC

1/2
ZB4BW0G35

Light block with body fixing collar, Harmony XB4, metal, green, integral LED, 110...120V AC, 1NO+1NC

In stock
Commercial Reference
ZB4BW0G35
SGD 26.40
Excl. GST
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Light block with body fixing collar, Harmony XB4, metal, green, integral LED, 110...120V AC, 1NO+1NC

SGD 26.40

Product Documents

Description

This Harmony XB4, light block with body/fixing collar is green, operates with an integral LED. It has 1 x NO + 1 x NC contacts and a metal body and is compatible with Harmony XB4 pilot lights. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 55°C allows versatility in usage of product.

Product details

  • Activity
    IDSIG
  • Part Number
    ZB4BW0G35
  • Green Premium Label
    No
  • Country of Origin
    France
  • Product Type
    Complete Body Or Contact Assembly And Light Block
  • tax text on product card
    Excl. GST
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Light block with body fixing collar, Harmony XB4, metal, green, integral LED, 110...120V AC, 1NO+1NC
Your Rating

* Required Field