ZB4BW065
Light block with body fixing collar, Harmony XB4, metal, for BA9s bulb, lt 250V, 1NO+1NC
ZB4BW065
Light block with body fixing collar, Harmony XB4, metal, for BA9s bulb, lt 250V, 1NO+1NC
Out of stock
Commercial Reference
ZB4BW065
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Light block with body fixing collar, Harmony XB4, metal, for BA9s bulb, lt 250V, 1NO+1NC
Product Documents
Description
This Harmony XB4, light block with body/fixing collar isoperates with BA9s bulb. It has 1 x NO + 1 x NC contacts and a metal body and is compatible with Harmony XB4 pilot lights. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by connected with BA9s bulb. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 55°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberZB4BW065
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeComplete Body Or Contact Assembly And Light Block
-
tax text on product cardExcl. GST
more specification
less specification