ZB4BW0B61
Light block with body fixing collar, Harmony XB4, metal, blue, integral LED, 24V AC DC, 1NO
ZB4BW0B61
Light block with body fixing collar, Harmony XB4, metal, blue, integral LED, 24V AC DC, 1NO
Out of stock
Commercial Reference
ZB4BW0B61
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Light block with body fixing collar, Harmony XB4, metal, blue, integral LED, 24V AC DC, 1NO
Product Documents
Description
This Harmony XB4, light block with body/fixing collar is blue, operates with an integral LED. It has 1 x NO contact and a metal body and is compatible with Harmony XB4 pilot lights. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 55°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberZB4BW0B61
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeComplete Body Or Contact Assembly And Light Block
-
tax text on product cardExcl. GST
more specification
less specification