TeSys LE, Enclosed DOL Starter - 3.7...5.5 A - 380 V AC coil

LE1M35Q712
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys enclosed starter with contactor and thermal overload relay, 3 poles, for non-reversing motor control applications up to 2.2kW@400V AC-3.Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom.Self-extinguishing ABS material enclosure, IP65 protection.It includes a thermal overload relay LR2K and contactor LC1K with a control circuit 380V 50/60Hz already prewired between the power phases.Equipped with a green pushbutton Start (I), a red pushbutton Stop/Reset (O), and a yellow operating indicator.To be combined with an external short circuit protection component, to reach a type 1 or type 2 coordination.It conforms to IEC 60947-4-1, Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number LE1M35Q712
Green Premium Label No
Show Accessory No
Product Type Enclosed DOL Starter

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: TeSys LE, Enclosed DOL Starter - 3.7...5.5 A - 380 V AC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.