LE1M35Q710
TeSys LE, Enclosed DOL Starter - 2.6...3.7 A - 380 V AC coil
LE1M35Q710
TeSys LE, Enclosed DOL Starter - 2.6...3.7 A - 380 V AC coil
In stock
Commercial Reference
LE1M35Q710
SGD 165.80
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
TeSys LE, Enclosed DOL Starter - 2.6...3.7 A - 380 V AC coil
SGD 165.80
Product Documents
Description
- TeSys enclosed starter with contactor and thermal overload relay, 3 poles, for non-reversing motor control applications up to 1.5kW@400V AC-3.
- Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom.
- Self-extinguishing ABS material enclosure, IP65 protection.
- It includes a thermal overload relay LR2K and contactor LC1K with a control circuit 380V 50/60Hz already prewired between the power phases.
- Equipped with a green pushbutton Start (I), a red pushbutton Stop/Reset (O), and a yellow operating indicator.
- To be combined with an external short circuit protection component, to reach a type 1 or type 2 coordination.
- It conforms to IEC 60947-4-1, Green Premium compliant (RoHS/REACh).
Product details
-
ActivityPPCTR
-
Part NumberLE1M35Q710
-
Green Premium LabelNo
-
Show AccessoryNo
more specification
less specification