LE1M35M710
TeSys LE, Enclosed DOL Starter - 2.6...3.7 A - 220 V AC coil
LE1M35M710
TeSys LE, Enclosed DOL Starter - 2.6...3.7 A - 220 V AC coil
In stock
Commercial Reference
LE1M35M710
SGD 165.80
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
TeSys LE, Enclosed DOL Starter - 2.6...3.7 A - 220 V AC coil
SGD 165.80
Product Documents
Description
- TeSys Control Enclosed Starters: 1-way control and overload protect of 3-phase motor, including 1 contactor LC1K,1 thermal overload relay LR2K,1 green Start button “I”,1 red Stop/Reset button “O/R”,1 yellow operating indicator. The including LC1K contactor, 3 poles (3NO), for motor control applications up to 1.5kW@400V AC-3,220V 50/60Hz AC control circuit, connection by screw terminals.
- The including LR2K thermal overload relay, thermal setting range 2.6-3.7A, tripping class 10A, for protection of 3-phase motors.
- Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium product (RoHS/REACh).
Product details
-
ActivityPPCTR
-
Part NumberLE1M35M710
-
Green Premium LabelNo
-
Show AccessoryNo
more specification
less specification