TeSys LE, Enclosed DOL Starter - 9 A - 220 V AC coil

LE1D09M7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys Control Enclosed Starters: 1-way rotation control of 3-phase motor, ON/OFF by green & red pushbuttons, including 1 pre-wired LC1D contactor and 2 Harmony XB5 pushbuttonsThe including LC1D contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3/3e (4kW@400V),220V 50/60Hz AC control circuit, connection by screw terminals.Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium product (RoHS/REACh).

Product Details

Activity PPCTR
Part Number LE1D09M7
Green Premium Label No
Show Accessory No
Product Type Enclosed DOL Starter

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: TeSys LE, Enclosed DOL Starter - 9 A - 220 V AC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.