![1200VA (1200 Watt) Automatic Voltage Regulator (220V, 230V or 240V) main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/e/le1200i.jpg)
1200VA (1200 Watt) Automatic Voltage Regulator (220V, 230V or 240V)
Excl. Tax
Excl. Tax
All Sellers
![](https://shop-sg.se.com/media/catalog/product/l/e/le1200i.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1200VA (1200 Watt) Automatic Voltage Regulator (220V, 230V or 240V)
Excl. Tax
Excl. Tax
Product Details
Activity | SPPPP |
---|---|
Part Number | LE1200I |
Green Premium Label | No |
Show Accessory | No |
Product Type | Automatic Voltage Regulator |
Discount Percentage | Between 0-10 % |