calcPageSize())"
/>
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Product name | TESYS SK |
| Product or component type | MINI CONTACTOR |
| Device short name | LC1SKGC |
| Contactor application | RESISTIVE LOADMOTOR CONTROL |
| Utilisation category | AC-3AC-1 |
| power pole contact composition | 2P |
| Pole contact composition | 2 NO |
| [Ie] rated operational current | 5 A AT |
| [Ue] rated operational voltage | POWER CIRCUIT: 690 V AC 50/60 HZ |
| Control circuit type | AC AT 50/60 HZ |
| [Uc] control circuit voltage | 24 V AC 50/60 HZ |
| [Ith] conventional free air thermal current | 20 A (AT 55 °C) FOR POWER CIRCUIT |
| Irms rated making capacity | 50 A AC CONFORMING TO NF C 63-11050 A AC CONFORMING TO IEC 60947 |
| Rated breaking capacity | 40 A AT |
| [Icw] rated short-time withstand current | 40 A 55 °C FOR POWER CIRCUIT |
| Associated fuse rating | 20 A GI AT |
| Average impedance | 4 MOHM - ITH 20 A 50 HZ FOR POWER CIRCUIT |
| [Ui] rated insulation voltage | POWER CIRCUIT: 690 V CONFORMING TO BS 5424POWER CIRCUIT: 690 V CONFORMING TO IEC 60947POWER CIRCUIT: 690 V CONFORMING TO UL 508POWER CIRCUIT: 690 V CONFORMING TO VDE 0110 GROUP CPOWER CIRCUIT: 690 V CONFORMING TO CSA C22.2 NO 14 |
| Mounting support | RAIL |
| Standards | EN/IEC 60947-4-1UL 60947-4-1CSA C22.2 NO 60947-4-1 |
| Product certifications | CB SchemeCEUKCAEACcULus |
| Connections - terminals | CONNECTOR 1 CABLE(S) 1.5…6 MM²SOLIDCONNECTOR 2 CABLE(S) 1.5…4 MM²SOLIDCONNECTOR 1 CABLE(S) 0.5…6 MM²FLEXIBLE WITHOUT CABLE ENDCONNECTOR 2 CABLE(S) 0.35…2.5 MM²FLEXIBLE WITHOUT CABLE ENDCONNECTOR 1 CABLE(S) 0.35…6 MM²FLEXIBLE WITH CABLE ENDCONNECTOR 2 CABLE(S) 0.35…1.5 MM²FLEXIBLE WITH CABLE END |
| Tightening torque | POWER CIRCUIT: 0.8 N.M - ON CONNECTOR - WITH SCREWDRIVER POZIDRIV NO 1 |
| Operating time | 6...8 MS COIL DE-ENERGISATION AND NO OPENING7...14 MS COIL ENERGISATION AND NO CLOSING |
| Mechanical durability | 10 MCYCLES |
| Maximum operating rate | 1200 CYC/H |
| Control circuit voltage limits | OPERATIONAL: 0.85...1.1 UC AT 50/60 HZ (AT |
| Inrush power in VA | 16 VA 50/60 HZ (AT 20 °C) |
| Hold-in power consumption in VA | 4.2 VA 50/60 HZ (AT 20 °C) |
| Heat dissipation | 1.4 W AT 50/60 HZ |
| IP degree of protection | IP2X CONFORMING TO VDE 0106 |
| Protective treatment | TC CONFORMING TO IEC 60068TC CONFORMING TO DIN 50015 |
| Ambient air temperature for operation | -20…50 °C |
| Ambient air temperature for storage | -50…70 °C |
| Operating altitude | 2000 M WITHOUT DERATING |
| Height | 56 MM |
| Width | 27 MM |
| Depth | 55.5 MM |
| Net weight | 0.132 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.0 CM |
| Package 1 Width | 6.0 CM |
| Package 1 Length | 6.5 CM |
| Package 1 Weight | 116.0 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15.0 CM |
| Package 2 Width | 15.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 4.954 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 64 |
| Total lifecycle Carbon footprint | 52 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7152454472070074 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.05132471286393272 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.007904081068694103 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 51.34125131495782 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 51 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.21846388581500262 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | C39a7e5e-6a28-4540-b3bb-b5a727bdce6a |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Product name | TESYS SK |
| Product or component type | MINI CONTACTOR |
| Device short name | LC1SKGC |
| Contactor application | RESISTIVE LOADMOTOR CONTROL |
| Utilisation category | AC-3AC-1 |
| power pole contact composition | 2P |
| Pole contact composition | 2 NO |
| [Ie] rated operational current | 5 A AT |
| [Ue] rated operational voltage | POWER CIRCUIT: 690 V AC 50/60 HZ |
| Control circuit type | AC AT 50/60 HZ |
| [Uc] control circuit voltage | 24 V AC 50/60 HZ |
| [Ith] conventional free air thermal current | 20 A (AT 55 °C) FOR POWER CIRCUIT |
| Irms rated making capacity | 50 A AC CONFORMING TO NF C 63-11050 A AC CONFORMING TO IEC 60947 |
| Rated breaking capacity | 40 A AT |
| [Icw] rated short-time withstand current | 40 A 55 °C FOR POWER CIRCUIT |
| Associated fuse rating | 20 A GI AT |
| Average impedance | 4 MOHM - ITH 20 A 50 HZ FOR POWER CIRCUIT |
| [Ui] rated insulation voltage | POWER CIRCUIT: 690 V CONFORMING TO BS 5424POWER CIRCUIT: 690 V CONFORMING TO IEC 60947POWER CIRCUIT: 690 V CONFORMING TO UL 508POWER CIRCUIT: 690 V CONFORMING TO VDE 0110 GROUP CPOWER CIRCUIT: 690 V CONFORMING TO CSA C22.2 NO 14 |
| Mounting support | RAIL |
| Standards | EN/IEC 60947-4-1UL 60947-4-1CSA C22.2 NO 60947-4-1 |
| Product certifications | CB SchemeCEUKCAEACcULus |
| Connections - terminals | CONNECTOR 1 CABLE(S) 1.5…6 MM²SOLIDCONNECTOR 2 CABLE(S) 1.5…4 MM²SOLIDCONNECTOR 1 CABLE(S) 0.5…6 MM²FLEXIBLE WITHOUT CABLE ENDCONNECTOR 2 CABLE(S) 0.35…2.5 MM²FLEXIBLE WITHOUT CABLE ENDCONNECTOR 1 CABLE(S) 0.35…6 MM²FLEXIBLE WITH CABLE ENDCONNECTOR 2 CABLE(S) 0.35…1.5 MM²FLEXIBLE WITH CABLE END |
| Tightening torque | POWER CIRCUIT: 0.8 N.M - ON CONNECTOR - WITH SCREWDRIVER POZIDRIV NO 1 |
| Operating time | 6...8 MS COIL DE-ENERGISATION AND NO OPENING7...14 MS COIL ENERGISATION AND NO CLOSING |
| Mechanical durability | 10 MCYCLES |
| Maximum operating rate | 1200 CYC/H |
| Control circuit voltage limits | OPERATIONAL: 0.85...1.1 UC AT 50/60 HZ (AT |
| Inrush power in VA | 16 VA 50/60 HZ (AT 20 °C) |
| Hold-in power consumption in VA | 4.2 VA 50/60 HZ (AT 20 °C) |
| Heat dissipation | 1.4 W AT 50/60 HZ |
| IP degree of protection | IP2X CONFORMING TO VDE 0106 |
| Protective treatment | TC CONFORMING TO IEC 60068TC CONFORMING TO DIN 50015 |
| Ambient air temperature for operation | -20…50 °C |
| Ambient air temperature for storage | -50…70 °C |
| Operating altitude | 2000 M WITHOUT DERATING |
| Height | 56 MM |
| Width | 27 MM |
| Depth | 55.5 MM |
| Net weight | 0.132 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.0 CM |
| Package 1 Width | 6.0 CM |
| Package 1 Length | 6.5 CM |
| Package 1 Weight | 116.0 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15.0 CM |
| Package 2 Width | 15.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 4.954 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 64 |
| Total lifecycle Carbon footprint | 52 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7152454472070074 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.05132471286393272 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.007904081068694103 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 51.34125131495782 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 51 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.21846388581500262 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | C39a7e5e-6a28-4540-b3bb-b5a727bdce6a |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |