LC1F185R7
TeSys F, Contactor - 3P (3 NO) - AC-3 - <= 440 V 275 A - coil 440 V AC
LC1F185R7
TeSys F, Contactor - 3P (3 NO) - AC-3 - <= 440 V 275 A - coil 440 V AC
Commercial Reference
LC1F185R7
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
TeSys F, Contactor - 3P (3 NO) - AC-3 - <= 440 V 275 A - coil 440 V AC
Product Documents
Description
- TeSys F contactor, 3 poles (3NO), 185A/690V AC-3, for motor applications up to 90kW@400V.
- It provides a low sealed consumption 440V 40-400Hz AC coil, bolt terminals for bars or cables with lugs.
- For high operating rates until 2400 cycles/hour and environments until 55°C, it procures high reliability and durability.
- It makes installation and maintenance easy thanks to its drawer-mounted coil and a large choice of add-on blocks and accessories (to be ordered separately).
- Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product details
-
ActivityPPCTR
-
Part NumberLC1F185R7
-
Green Premium LabelNo
-
Show AccessoryNo
more specification
less specification