![TeSys Deca, Contactor, 4P (4 NO), AC-1, 0 to 440V, 25A, 220VAC 50/60Hz Coil main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/c/lc1dt25m7.jpg)
TeSys Deca, Contactor, 4P (4 NO), AC-1, 0 to 440V, 25A, 220VAC 50/60Hz Coil
Excl. Tax
Excl. Tax
All Sellers
![Contactor](https://shop-sg.se.com/media/catalog/product/l/c/lc1dt25m7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys Deca, Contactor, 4P (4 NO), AC-1, 0 to 440V, 25A, 220VAC 50/60Hz Coil
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1DT25M7 |
Green Premium Label | No |
Show Accessory | No |
Product Type | Contactor |