LC1DT20M7

TeSys Deca, Contactor, 4P (4 NO), AC-1, 0 to 440V, 20A, 220VAC 50/60Hz Coil

1/2
LC1DT20M7

TeSys Deca, Contactor, 4P (4 NO), AC-1, 0 to 440V, 20A, 220VAC 50/60Hz Coil

In stock
Commercial Reference
LC1DT20M7
SGD 68.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

TeSys Deca, Contactor, 4P (4 NO), AC-1, 0 to 440V, 20A, 220VAC 50/60Hz Coil

SGD 68.00

Product Documents

Description

TeSys D contactor, 4 poles (4NO), for non-inductive load applications up to 20A/440V AC-1. It provides a 220V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product details

  • Activity
    PPCTR
  • Part Number
    LC1DT20M7
  • Green Premium Label
    No
  • Show Accessory
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:TeSys Deca, Contactor, 4P (4 NO), AC-1, 0 to 440V, 20A, 220VAC 50/60Hz Coil
Your Rating

* Required Field