TeSys Deca, Contactor, 3P (3NO), AC-3/AC-3e, <=440V, 95A, 48V AC 50/60Hz Coil

LC1D95E7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 95A/690V AC-3/AC-3e (45kW@400V).It provides a 48V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts, power connections by screw terminals and control by screw clamp terminals.For operating rates until 3600 cycles/hour and environments until 60C, it procures high reliability and durability.Compact (85mm width), DIN-rail mounting or screw fixing.Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number LC1D95E7
Green Premium Label No
Country of Origin Czechia
Show Accessory No
Product Type Contactor

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: TeSys Deca, Contactor, 3P (3NO), AC-3/AC-3e, <=440V, 95A, 48V AC 50/60Hz Coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.