TeSys D, Contactor, 3P (3 NO), AC-3 - <= 440 V 40 A - 380 V AC 50/60 Hz Coil

LC1D40AQ7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 40A/440V AC-3/3e (18.5kW@400V).It provides a 380V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by EverLink BTR screw connectors, control connection by screw clamp terminals.For operating rates until 3600 cycles/hour and environments until 60C, it procures high reliability and durability.Compact (75mm width), DIN-rail mounting or screw fixing.Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number LC1D40AQ7
Green Premium Label No
Show Accessory No
Product Type Contactor

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys D, Contactor, 3P (3 NO), AC-3 - <= 440 V 40 A - 380 V AC 50/60 Hz Coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.