TeSys Deca, Contactor, 3P (3 NO), AC-3/AC-3e, 0 to 440V, 38A, 220VAC 50/60Hz Coil
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
TeSys Deca, Contactor, 3P (3 NO), AC-3/AC-3e, 0 to 440V, 38A, 220VAC 50/60Hz Coil
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYSTESYS DECA |
| Range of product | TESYS DECA |
| Product or component type | CONTACTOR |
| Device short name | LC1D |
| Contactor application | MOTOR CONTROLRESISTIVE LOAD |
| Utilisation category | AC-4AC-1AC-3AC-3E |
| Poles description | 3P |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 50 A (AT |
| [Uc] control circuit voltage | 220 V AC 50/60 HZ |
| Motor power kW | 18.5 KW AT 500 V AC 50/60 HZ (AC-3)18.5 KW AT 660...690 V AC 50/60 HZ (AC-3)7.5 KW AT 400 V AC 50/60 HZ (AC-4)18.5 KW AT 380...400 V AC 50/60 HZ (AC-3)9 KW AT 220...230 V AC 50/60 HZ (AC-3)18.5 KW AT 415...440 V AC 50/60 HZ (AC-3)18.5 KW AT 500 V AC 50/60 HZ (AC-3E)18.5 KW AT 660...690 V AC 50/60 HZ (AC-3E)18.5 KW AT 380...400 V AC 50/60 HZ (AC-3E)9 KW AT 220...230 V AC 50/60 HZ (AC-3E)18.5 KW AT 415...440 V AC 50/60 HZ (AC-3E) |
| Motor power hp | 10 HP AT 230/240 V AC 50/60 HZ FOR 3 PHASES MOTORS10 HP AT 200/208 V AC 50/60 HZ FOR 3 PHASES MOTORS5 HP AT 240 V AC 50/60 HZ FOR 1 PHASE MOTORS20 HP AT 480 V AC 50/60 HZ FOR 3 PHASES MOTORS25 HP AT 600 V AC 50/60 HZ FOR 3 PHASES MOTORS |
| Compatibility code | LC1D |
| Pole contact composition | 3 NO |
| Protective cover | WITH |
| [Ith] conventional free air thermal current | 10 A (AT 60 °C) FOR SIGNALLING CIRCUIT50 A (AT 60 °C) FOR POWER CIRCUIT |
| Irms rated making capacity | 140 A AC FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-1250 A DC FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-1550 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| Rated breaking capacity | 550 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 60 A 40 °C - 10 MIN FOR POWER CIRCUIT430 A 40 °C - 1 S FOR POWER CIRCUIT150 A 40 °C - 1 MIN FOR POWER CIRCUIT310 A 40 °C - 10 S FOR POWER CIRCUIT100 A - 1 S FOR SIGNALLING CIRCUIT120 A - 500 MS FOR SIGNALLING CIRCUIT140 A - 100 MS FOR SIGNALLING CIRCUIT |
| Associated fuse rating | 10 A GG FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-163 A GG AT |
| Average impedance | 2 MOHM - ITH 50 A 50 HZ FOR POWER CIRCUIT |
| Power dissipation per pole | 5 W AC-13 W AC-33 W AC-3E |
| [Ui] rated insulation voltage | POWER CIRCUIT: 600 V CSA CERTIFIEDPOWER CIRCUIT: 600 V UL CERTIFIEDSIGNALLING CIRCUIT: 690 V CONFORMING TO IEC 60947-1SIGNALLING CIRCUIT: 600 V CSA CERTIFIEDSIGNALLING CIRCUIT: 600 V UL CERTIFIEDPOWER CIRCUIT: 690 V CONFORMING TO IEC 60947-4-1 |
| Overvoltage category | III |
| Pollution degree | 3 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947 |
| Safety reliability level | B10D = 1369863 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 20000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Mechanical durability | 15 MCYCLES |
| Electrical durability | 1.4 MCYCLES 50 A AC-1 AT UE |
| Control circuit type | AC AT 50/60 HZ |
| Coil technology | WITHOUT BUILT-IN SUPPRESSOR MODULE |
| Control circuit voltage limits | 0.3...0.6 UC (-40…70 °C):DROP-OUT AC 50/60 HZ0.8...1.1 UC (-40…60 °C):OPERATIONAL AC 50 HZ0.85...1.1 UC (-40…60 °C):OPERATIONAL AC 60 HZ1...1.1 UC (60…70 °C):OPERATIONAL AC 50/60 HZ |
| Inrush power in VA | 70 VA 60 HZ COS PHI 0.75 (AT 20 °C)70 VA 50 HZ COS PHI 0.75 (AT 20 °C) |
| Hold-in power consumption in VA | 7.5 VA 60 HZ COS PHI 0.3 (AT 20 °C)7 VA 50 HZ COS PHI 0.3 (AT 20 °C) |
| Heat dissipation | 2…3 W AT 50/60 HZ |
| Operating time | 4...19 MS OPENING12...22 MS CLOSING |
| Maximum operating rate | 3600 CYC/H AT 60 °C |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 2.5…10 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 2.5…10 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 1…10 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 1.5…6 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 1.5…10 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 2.5…10 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE END |
| Tightening torque | CONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER FLAT Ø 6 MMCONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER PHILIPS NO 2POWER CIRCUIT: 2.5 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER FLAT Ø 6 MMPOWER CIRCUIT: 2.5 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER PHILIPS NO 2CONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER POZIDRIV NO 2POWER CIRCUIT: 2.5 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER POZIDRIV NO 2 |
| Auxiliary contact composition | 1 NO + 1 NC |
| Auxiliary contacts type | TYPE MECHANICALLY LINKED 1 NO + 1 NC CONFORMING TO IEC 60947-5-1 TYPE MIRROR CONTACT 1 NC CONFORMING TO IEC 60947-4-1 |
| Signalling circuit frequency | 25...400 HZ |
| Minimum switching voltage | 17 V FOR SIGNALLING CIRCUIT |
| Minimum switching current | 5 MA FOR SIGNALLING CIRCUIT |
| Insulation resistance | > 10 MOHM FOR SIGNALLING CIRCUIT |
| Non-overlap time | 1.5 MS ON DE-ENERGISATION BETWEEN NC AND NO CONTACT1.5 MS ON ENERGISATION BETWEEN NC AND NO CONTACT |
| Mounting support | RAILPLATE |
| Standards | CSA C22.2 NO 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 60947-4-1IEC 60335-1:CLAUSE 30.2IEC 60335-2-40:ANNEX JJUL 60335-2-40:ANNEX JJCSA C22.2 NO 60947-4-1 |
| Product certifications | ULCCCCSAMarineUKCAEACCB Scheme |
| IP degree of protection | IP20 FRONT FACE CONFORMING TO IEC 60529 |
| Protective treatment | TH CONFORMING TO IEC 60068-2-30 |
| Climatic withstand | CONFORMING TO IACS E10 EXPOSURE TO DAMP HEAT CONFORMING TO IEC 60947-1 ANNEX Q CATEGORY D EXPOSURE TO DAMP HEAT |
| Permissible ambient air temperature around the device | -40…60 °C60…70 °C WITH DERATING |
| Operating altitude | 0...3000 M |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Flame retardance | V1 CONFORMING TO UL 94 |
| Mechanical robustness | VIBRATIONS CONTACTOR OPEN (2 GN, 5...300 HZ) VIBRATIONS CONTACTOR CLOSED (4 GN, 5...300 HZ) SHOCKS CONTACTOR CLOSED (15 GN FOR 11 MS) SHOCKS CONTACTOR OPEN (8 GN FOR 11 MS) |
| Height | 85 MM |
| Width | 45 MM |
| Depth | 92 MM |
| Product weight | 0.38 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5 CM |
| Package 1 Width | 9.3 CM |
| Package 1 Length | 11.5 CM |
| Package 1 Weight | 413 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 8.576 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 160 |
| Package 3 Height | 45 CM |
| Package 3 Width | 60 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 76.608 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 66 |
| Total lifecycle Carbon footprint | 174 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.3359182444399478 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.17635759100170126 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 170.54559235606325 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 171 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9229140518616331 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYSTESYS DECA |
| Range of product | TESYS DECA |
| Product or component type | CONTACTOR |
| Device short name | LC1D |
| Contactor application | MOTOR CONTROLRESISTIVE LOAD |
| Utilisation category | AC-4AC-1AC-3AC-3E |
| Poles description | 3P |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 50 A (AT |
| [Uc] control circuit voltage | 220 V AC 50/60 HZ |
| Motor power kW | 18.5 KW AT 500 V AC 50/60 HZ (AC-3)18.5 KW AT 660...690 V AC 50/60 HZ (AC-3)7.5 KW AT 400 V AC 50/60 HZ (AC-4)18.5 KW AT 380...400 V AC 50/60 HZ (AC-3)9 KW AT 220...230 V AC 50/60 HZ (AC-3)18.5 KW AT 415...440 V AC 50/60 HZ (AC-3)18.5 KW AT 500 V AC 50/60 HZ (AC-3E)18.5 KW AT 660...690 V AC 50/60 HZ (AC-3E)18.5 KW AT 380...400 V AC 50/60 HZ (AC-3E)9 KW AT 220...230 V AC 50/60 HZ (AC-3E)18.5 KW AT 415...440 V AC 50/60 HZ (AC-3E) |
| Motor power hp | 10 HP AT 230/240 V AC 50/60 HZ FOR 3 PHASES MOTORS10 HP AT 200/208 V AC 50/60 HZ FOR 3 PHASES MOTORS5 HP AT 240 V AC 50/60 HZ FOR 1 PHASE MOTORS20 HP AT 480 V AC 50/60 HZ FOR 3 PHASES MOTORS25 HP AT 600 V AC 50/60 HZ FOR 3 PHASES MOTORS |
| Compatibility code | LC1D |
| Pole contact composition | 3 NO |
| Protective cover | WITH |
| [Ith] conventional free air thermal current | 10 A (AT 60 °C) FOR SIGNALLING CIRCUIT50 A (AT 60 °C) FOR POWER CIRCUIT |
| Irms rated making capacity | 140 A AC FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-1250 A DC FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-1550 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| Rated breaking capacity | 550 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 60 A 40 °C - 10 MIN FOR POWER CIRCUIT430 A 40 °C - 1 S FOR POWER CIRCUIT150 A 40 °C - 1 MIN FOR POWER CIRCUIT310 A 40 °C - 10 S FOR POWER CIRCUIT100 A - 1 S FOR SIGNALLING CIRCUIT120 A - 500 MS FOR SIGNALLING CIRCUIT140 A - 100 MS FOR SIGNALLING CIRCUIT |
| Associated fuse rating | 10 A GG FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-163 A GG AT |
| Average impedance | 2 MOHM - ITH 50 A 50 HZ FOR POWER CIRCUIT |
| Power dissipation per pole | 5 W AC-13 W AC-33 W AC-3E |
| [Ui] rated insulation voltage | POWER CIRCUIT: 600 V CSA CERTIFIEDPOWER CIRCUIT: 600 V UL CERTIFIEDSIGNALLING CIRCUIT: 690 V CONFORMING TO IEC 60947-1SIGNALLING CIRCUIT: 600 V CSA CERTIFIEDSIGNALLING CIRCUIT: 600 V UL CERTIFIEDPOWER CIRCUIT: 690 V CONFORMING TO IEC 60947-4-1 |
| Overvoltage category | III |
| Pollution degree | 3 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947 |
| Safety reliability level | B10D = 1369863 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 20000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Mechanical durability | 15 MCYCLES |
| Electrical durability | 1.4 MCYCLES 50 A AC-1 AT UE |
| Control circuit type | AC AT 50/60 HZ |
| Coil technology | WITHOUT BUILT-IN SUPPRESSOR MODULE |
| Control circuit voltage limits | 0.3...0.6 UC (-40…70 °C):DROP-OUT AC 50/60 HZ0.8...1.1 UC (-40…60 °C):OPERATIONAL AC 50 HZ0.85...1.1 UC (-40…60 °C):OPERATIONAL AC 60 HZ1...1.1 UC (60…70 °C):OPERATIONAL AC 50/60 HZ |
| Inrush power in VA | 70 VA 60 HZ COS PHI 0.75 (AT 20 °C)70 VA 50 HZ COS PHI 0.75 (AT 20 °C) |
| Hold-in power consumption in VA | 7.5 VA 60 HZ COS PHI 0.3 (AT 20 °C)7 VA 50 HZ COS PHI 0.3 (AT 20 °C) |
| Heat dissipation | 2…3 W AT 50/60 HZ |
| Operating time | 4...19 MS OPENING12...22 MS CLOSING |
| Maximum operating rate | 3600 CYC/H AT 60 °C |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 2.5…10 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 2.5…10 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 1…10 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 1.5…6 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 1.5…10 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 2.5…10 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE END |
| Tightening torque | CONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER FLAT Ø 6 MMCONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER PHILIPS NO 2POWER CIRCUIT: 2.5 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER FLAT Ø 6 MMPOWER CIRCUIT: 2.5 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER PHILIPS NO 2CONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER POZIDRIV NO 2POWER CIRCUIT: 2.5 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER POZIDRIV NO 2 |
| Auxiliary contact composition | 1 NO + 1 NC |
| Auxiliary contacts type | TYPE MECHANICALLY LINKED 1 NO + 1 NC CONFORMING TO IEC 60947-5-1 TYPE MIRROR CONTACT 1 NC CONFORMING TO IEC 60947-4-1 |
| Signalling circuit frequency | 25...400 HZ |
| Minimum switching voltage | 17 V FOR SIGNALLING CIRCUIT |
| Minimum switching current | 5 MA FOR SIGNALLING CIRCUIT |
| Insulation resistance | > 10 MOHM FOR SIGNALLING CIRCUIT |
| Non-overlap time | 1.5 MS ON DE-ENERGISATION BETWEEN NC AND NO CONTACT1.5 MS ON ENERGISATION BETWEEN NC AND NO CONTACT |
| Mounting support | RAILPLATE |
| Standards | CSA C22.2 NO 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 60947-4-1IEC 60335-1:CLAUSE 30.2IEC 60335-2-40:ANNEX JJUL 60335-2-40:ANNEX JJCSA C22.2 NO 60947-4-1 |
| Product certifications | ULCCCCSAMarineUKCAEACCB Scheme |
| IP degree of protection | IP20 FRONT FACE CONFORMING TO IEC 60529 |
| Protective treatment | TH CONFORMING TO IEC 60068-2-30 |
| Climatic withstand | CONFORMING TO IACS E10 EXPOSURE TO DAMP HEAT CONFORMING TO IEC 60947-1 ANNEX Q CATEGORY D EXPOSURE TO DAMP HEAT |
| Permissible ambient air temperature around the device | -40…60 °C60…70 °C WITH DERATING |
| Operating altitude | 0...3000 M |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Flame retardance | V1 CONFORMING TO UL 94 |
| Mechanical robustness | VIBRATIONS CONTACTOR OPEN (2 GN, 5...300 HZ) VIBRATIONS CONTACTOR CLOSED (4 GN, 5...300 HZ) SHOCKS CONTACTOR CLOSED (15 GN FOR 11 MS) SHOCKS CONTACTOR OPEN (8 GN FOR 11 MS) |
| Height | 85 MM |
| Width | 45 MM |
| Depth | 92 MM |
| Product weight | 0.38 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5 CM |
| Package 1 Width | 9.3 CM |
| Package 1 Length | 11.5 CM |
| Package 1 Weight | 413 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 8.576 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 160 |
| Package 3 Height | 45 CM |
| Package 3 Width | 60 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 76.608 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 66 |
| Total lifecycle Carbon footprint | 174 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.3359182444399478 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.17635759100170126 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 170.54559235606325 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 171 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9229140518616331 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |