![TeSys Deca, Contactor, 4P (2NO+2NC), AC-1, <= 440V, 32A, 220V AC 50/60Hz Coil, Screw Terminal main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/c/lc1d188m7.jpg)
TeSys Deca, Contactor, 4P (2NO+2NC), AC-1, <= 440V, 32A, 220V AC 50/60Hz Coil, Screw Terminal
Excl. Tax
Excl. Tax
All Sellers
![Contactor](https://shop-sg.se.com/media/catalog/product/l/c/lc1d188m7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys Deca, Contactor, 4P (2NO+2NC), AC-1, <= 440V, 32A, 220V AC 50/60Hz Coil, Screw Terminal
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1D188M7 |
Green Premium Label | No |
Show Accessory | No |
Product Type | Contactor |