LC1D186F7

TeSys Deca, Contactor, 3P (3 NO), AC-3/AC-3e, 0 to 440V, 18A, 110VAC 50/60Hz Coil, Lugs-Ring Terminals

1/2
LC1D186F7

TeSys Deca, Contactor, 3P (3 NO), AC-3/AC-3e, 0 to 440V, 18A, 110VAC 50/60Hz Coil, Lugs-Ring Terminals

In stock
Commercial Reference
LC1D186F7
SGD 74.40
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

TeSys Deca, Contactor, 3P (3 NO), AC-3/AC-3e, 0 to 440V, 18A, 110VAC 50/60Hz Coil, Lugs-Ring Terminals

SGD 74.40

Product Documents

Description

TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 18A/690V AC-3/3e (7.5kW@400V).It provides a 110V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by lugs-ring terminals.For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability.Compact (45mm width), DIN-rail mounting or screw fixing.Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product details

  • Activity
    PPCTR
  • Part Number
    LC1D186F7
  • Green Premium Label
    No
  • Show Accessory
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:TeSys Deca, Contactor, 3P (3 NO), AC-3/AC-3e, 0 to 440V, 18A, 110VAC 50/60Hz Coil, Lugs-Ring Terminals
Your Rating

* Required Field