TeSys Deca, Contactor, 4P (2NO+2NC), AC-1, 0 to 440V, 25A, 48VAC 50/60Hz Coil
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys Deca, Contactor, 4P (2NO+2NC), AC-1, 0 to 440V, 25A, 48VAC 50/60Hz Coil
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1D128E7 |
Green Premium Label | No |
Show Accessory | No |
Product Type | Contactor |