
TeSys Deca, Contactor, 3P (3 NO), AC-3/AC-3e, 0 to 440V, 9A, 415VAC 50/60Hz Coil
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys Deca, Contactor, 3P (3 NO), AC-3/AC-3e, 0 to 440V, 9A, 415VAC 50/60Hz Coil
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1D09N7 |
Green Premium Label | No |
Show Accessory | No |
Product Type | Contactor |