
calcActive())">
TeSys Deca, Contactor, 3P (3 NO), AC-3/AC-3e, 0 to 440V, 9A, 24VDC Low Consumption Coil
LC1D09BL
SGDÂ 90.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D09BL
TeSys Deca, Contactor, 3P (3 NO), AC-3/AC-3e, 0 to 440V, 9A, 24VDC Low Consumption Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys Deca, Contactor, 3P (3 NO), AC-3/AC-3e, 0 to 440V, 9A, 24VDC Low Consumption Coil
SGDÂ 90.50
Description
TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3/3e (4kW@400V).It provides a low consumption 24V DC coil with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals.For operating rates until 3600 cycles/hour and environments until 60C, it procures high reliability and durability.Compact (45mm width), DIN-rail mounting or screw fixing.Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1D09BL |
Green Premium Label | No |
Show Accessory | No |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review