Laser plotting tool for rotary handle mounting,TeSys Deca Frame 2/3,TeSys Ulta

GVAPL01
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys GV2 & TeSys GV3 & TeSys U - handle mounting tool. Label: TeSys U - range of product: TeSys GV3,TeSys GV2,TeSys U - range: TeSys - product or component type: handle mounting tool - device short name: GVAP - accessory / separate part category: control accessory - Range Presentation: With a capacity of up to 32A/15 kW, TeSys U consists of: - One 45 mm power base (1): 2 ratings, reversing or non-reversing, circuit-breaker function and built-in interference suppression - One clip-on control unit, from a choice of 3: Standard CU: protection against overloads and short-circuits/Expandable CU: + alarm and fault differentiation/ Multifunction CU (2): real time control of motor load, local or remote diagnostics and parameter setting - One clip-on automation control module, from a choice of 3: (3): Modbus, CANopen, AS-Interface and PROFIBUS DP, Ethernet, DeviceNet, Fipio, Interbus S via Advantys STB le module or a simple parallel link - Two optional 45 mm power functions: limiter-isolator(4) and changeover relay (5) - Range Benefits: A motor starter simple and compact Introducing the 1st intelligent starter capable of integrating motor control, control and changeover functions in a unit 45 mm wide! Compact, simple and modular, it adapts to all the applications. - Range Application Presentation: - Industry: ideal solution when the motor starter needs to be decentralised in the machine or the process

Product Details

Part Number GVAPL01
Green Premium Label No
Country of Origin Singapore
Product Type Rotary Handle

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Laser plotting tool for rotary handle mounting,TeSys Deca Frame 2/3,TeSys Ulta
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.