ZB4BG610
Key switch selector head, Harmony XB4, metal, black, 22mm, key 458A, 2 positions, spring return right to left
ZB4BG610
Key switch selector head, Harmony XB4, metal, black, 22mm, key 458A, 2 positions, spring return right to left
Out of stock
Commercial Reference
ZB4BG610
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Key switch selector head, Harmony XB4, metal, black, 22mm, key 458A, 2 positions, spring return right to left
Product Documents
Description
This Harmony XB4, black head with key (key no.458A) for key selector switch has 2 positions, operates with spring-return-from-right-to-left mechanism with key withdrawal on left position. It has a chromium-plated metal bezel. This head with key provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete key selector switch units to provide a secure manner for authorized staff to switch between process or machine operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 and IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Secure machine and system operation with a key, only available to authorized operators. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Key removal allowed in only one of the positions, allowing for advanced interlocking between various parts of a machine or process, while limiting human errors.
Product details
-
ActivityIDSIG
-
Part NumberZB4BG610
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeHead For Key Selector Switch
-
tax text on product cardExcl. GST
more specification
less specification