
calcActive())">
Vivace, Blank Plate, 2 Gang, White
KBT30_WE
SGDÂ 9.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KBT30_WE
Vivace, Blank Plate, 2 Gang, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace, Blank Plate, 2 Gang, White
SGDÂ 9.90
Description
Vivace Blank plate by Schneider electric.This device is designed to be flush mounted.The dimensions of the product is (W) 146mm x (H) 86mmx (D) 8mm. The Projecting depth is 8mm.It is made of Polycarbonate (PC). The color of the product is white with glossy surface finish.The Ambient air temperature for operation is from -5C up to +40C and the relative humidity is from 0% to 95%. It reaches an IP20 degree of protection.The Vivace switch and socket set is a robustly constructed range built to perfectly complement the modern lifestyle.A slim, trim profile, pleasing to the eye, clean and refined Vivace switch and socket with geometrically balanced design, are available in white and aluminium silver colors.This device is compliant with the BS 5733 standard.The fixing mode of the device is with screws.The device is with 2 gang.
Product Details
Activity | HDCWD |
---|---|
Part Number | KBT30_WE |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Blank Plate |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Sesg Product Type | Blank Plate |
Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review