
Vivace, 16AX 250V 4 Gang 1 Way Switch, White
Product Details
Activity | HDCWD |
---|---|
Part Number | KB34_1_WE_G2 |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 4 |
Number Of Ways | 1 |
Sesg Product Type | Switch |
Colour | White |