![Vivace, USB charger, 2 x 2.1A, White main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/v/i/vivace_kb32usb_we_024_1.jpg)
Vivace, USB charger, 2 x 2.1A, White
Excl. Tax
Excl. Tax
All Sellers
![Vivace 2 x 2.1A USB Charger](https://shop-sg.se.com/media/catalog/product/v/i/vivace_kb32usb_we_024_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vivace, USB charger, 2 x 2.1A, White
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | KB32USB_WE |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | USB Charger |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Sesg Product Type | USB Charger |
Colour | White |