![Vivace Telephone + Category 5E Data Outlet 1 Gang with Shutter , White main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/k/b/kb32ts_rj5e_360h.seq_wd20_024_1.jpg)
Vivace Telephone + Category 5E Data Outlet 1 Gang with Shutter , White
Excl. Tax
Excl. Tax
All Sellers
![Vivace Telephone + Category 5E Data Outlet 1 Gang with Shutter](https://shop-sg.se.com/media/catalog/product/k/b/kb32ts_rj5e_360h.seq_wd20_024_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vivace Telephone + Category 5E Data Outlet 1 Gang with Shutter , White
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | KB32TS_RJ5E |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Data + Telephone Socket |
tax text on product card | Excl. GST |
Discount Percentage | Between 0-10 % |
Number Of Gang | 2 |
Number Of Ways | 1 |
Sesg Product Type | Telephone + Cat5e Outlet |
Colour | White |