
calcActive())">
Vivace 2 Gang Category 6 Data Outlet with Shutter , White
KB32RJ6
SGDÂ 31.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB32RJ6
Vivace 2 Gang Category 6 Data Outlet with Shutter , White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace 2 Gang Category 6 Data Outlet with Shutter , White
SGDÂ 31.20
Description
This Schneider Electric Vivace device is a data socket with shutter cat 6 2 gang white.This device enables flush mounting.The dimensions are (W) 86mm x (H) 86mm and embedding depth of 35mm.The color of this device is white. Its made of polycarbonate material.The operating temperature is from -5C up to +40C with 0% to 95% relative humidity.It has shutter on the coverplate to prevent dust ingress and foreign object insertionThe Vivace switch and socket set is a robustly constructed range built to perfectly complement the modern lifestyle.A slim, trim profile, pleasing to the eye, clean and refined Vivace switch and socket with geometrically balanced design, are available in white and aluminium silver colors.This device is compliant with TIA/EIA 568 standard.Connector PIN designations follow TIA/EIA 568 standardThe socket comes in white colorThis two gang data socket applies RJ45 Cat6 UTP connector.It has a shutter on the coverplate to prevent dust ingress and foreign object insertion.
Product Details
Activity | HDCWD |
---|---|
Part Number | KB32RJ6 |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Data Socket |
tax text on product card | Excl. GST |
Discount Percentage | Between 0-10 % |
Number Of Gang | 2 |
Number Of Ways | 1 |
Sesg Product Type | Data Outlet Cat6 |
Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review