![Vivace 16AX 250V 2 Gang 1 Way Switch, White main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/k/b/kb32_1_we_g2_360h.seq_wd20_024_1.jpg)
Vivace 16AX 250V 2 Gang 1 Way Switch, White
Excl. Tax
Excl. Tax
All Sellers
![Vivace 16AX 250V 2 Gang 1 Way Switch](https://shop-sg.se.com/media/catalog/product/k/b/kb32_1_we_g2_360h.seq_wd20_024_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vivace 16AX 250V 2 Gang 1 Way Switch, White
Excl. Tax
Excl. Tax
Product Details
Activity | HDCWD |
---|---|
Part Number | KB32_1_WE_G2 |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 2 |
Number Of Ways | 1 |
Sesg Product Type | Switch |
Colour | White |